SNAS843C December 2024 – July 2025 CDC6C
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For the best electrical performance of the CDC6Cx, TI recommends using a single 1µF power supply bypass capacitor. TI also recommends using component side mounting of the power supply bypass capacitors. 0201 or 0402 body size capacitors facilitate best signal routing. Keep the connections between the bypass capacitors and the power supply on the device as short as possible. Ground the other side of the capacitor using a low impedance connection to the ground plane.
VDD power-up ramp time is defined as minimum time taken for power supply to exceed 95% of nominal VDD. Monotonic power supply ramp is assumed. In case the power supply falls between 1V to 1.5V after the power supply already reached >1.5V, the output is muted after power supply ramps back to >1.5V. The output clock recovers, when VDD is lowered below 1V and ramped back to >1.5V.