SNAS843C December 2024 – July 2025 CDC6C
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDC6Cx radiated EMI emissions performance passed up to CISPR-25 Class 5. The test observed 1.8V and 3.3V, 25MHz CDC6Cx oscillators in the DLE and DLY packages. The CDC6Cx is configured for slow mode 2 with a 5pF termination and slow mode 4 with a 15pF termination. The boards used have 50mil trace lengths or immediate termination, and the boards are tested in Texas Instruments’ pre-compliant EMI chamber set up for CISPR-25 with antennas operating up to 1GHz. See also CDC6Cx CISPR25 Radiated Emission Performance Report.