SNAS843C December 2024 – July 2025 CDC6C
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Device supply voltage(1) | 1.62 | 1.8, 2.5, 3.3 | 3.63 | V |
| TA | Ambient temperature | –40 | 105 | °C | |
| TJ | Junction temperature | 130 | °C | ||
| tRAMP | VDD power-up ramp time(2) | 0.1 | 100 | ms | |