SPRS950F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
9 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 20 | ns | ||
10 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | 0.5P - 2.5 (2) | ns | ||
11 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5P - 2.5 (3) | ns | ||
13 | td(ACLK-AFSXR) | Delay time, ACLKR/X transmit edge to AFSX/R output valid | ACLKR/X int | 0 | 6 | ns |
ACLKR/X ext in
ACLKR/X ext out |
2 | 25.2 | ns | |||
14 | td(ACLK-AXR) | Delay time, ACLKR/X transmit edge to AXR output valid | ACLKR/X int | -1.29 | 6.11 | ns |
ACLKR/X ext in
ACLKR/X ext out |
2 | 24.8 | ns |