SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the ADC Overview in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
adc_in0 | ADC analog channel input 0 | A | M19 |
adc_in1 | ADC analog channel input 1 | A | M20 |
adc_in2 | ADC analog channel input 2 | A | M21 |
adc_in3 | ADC analog channel input 3 | A | M22 |
adc_in4 | ADC analog channel input 4 | A | N22 |
adc_in5 | ADC analog channel input 5 | A | N21 |
adc_in6 | ADC analog channel input 6 | A | P19 |
adc_in7 | ADC analog channel input 7 | A | P18 |
adc_vrefp | ADC positive reference voltage | A | P20 |