SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Display Parallel Interfaces (DPI) channels are available in DSS named DPI Video Output 1.
Every VOUT interface consists of:
NOTE
For more information, see the Display Subsystem section of the Device TRM.
CAUTION
All pads/balls configured as vouti_* signals must be programmed to use slow slew rate by setting the corresponding CTRL_CORE_PAD_*[SLEWCONTROL] register field to SLOW (0b1).
Table 5-30 and Figure 5-21 assume testing over the recommended operating conditions and electrical characteristic conditions.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | 6.73 | ns | ||
D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P×0.5-1 | ns | ||
D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P×0.5-1 | ns | ||
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | -1.33 | 1.01 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | -1.33 | 1.01 | ns |