SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Timers section in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
timer1 | PWM output/event trigger input | IO | D14,R7 |
timer2 | PWM output/event trigger input | IO | D15,D6 |
timer3 | PWM output/event trigger input | IO | C5,F14,L1 |
timer4 | PWM output/event trigger input | IO | C14,C6,L2 |
timer5 | PWM output/event trigger input | IO | E7,N4 |
timer6 | PWM output/event trigger input | IO | F7,R5 |
timer7 | PWM output/event trigger input | IO | B6,F15 |
timer8 | PWM output/event trigger input | IO | F16 |