SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
2 | td(TCKL-TDOV) | Delay time, TCK low to TDO valid | 0 | 30.5 | ns |
Table 5-80, Table 5-81 and Figure 5-64 assume testing over the recommended operating conditions and electrical characteristic conditions below.