SLVSHC7B December 2023 – September 2025 DRV8334
PRODUCTION DATA
The DRV8334 utilizes integrated gate to source voltage (VGS) monitors to monitor the state of the external MOSFETs. When the output state of the MOSFETs is commanded OFF (INxx = low), the monitor provides that the output stays turned off. If at any point the VGS voltage exceeds the VGS threshold for a duration longer than tvgs_dg, the nFAULT pin is driven low and the VGS_XX flag is set for the corresponding output channel. When the output state of the MOSFETs is commanded ON (INxx = high), the monitor verifies that the output turns on and the MOSFETs are driven with sufficient VGS to be strongly enhanced. If at any point the VGS drops below the VGS threshold for a duration longer than tvgs_dg, the nFAULT pin is driven low and the VGS_XX flag is set for the corresponding output channel. The VGS monitor blanking time can be adjusted through the VGS_BLK register field. TI recommends to set this value based on the expected switching time for the external MOSFETs. The VGS monitor deglitch time can be adjusted through the VGS_DEG register field. The deglitch timer does not start until after the VGS blanking time has elapsed following a rising/falling PWM signal. TI recommends to set this value based on the system noise level and acceptable fault tolerance timing.