SLVSHC7B December 2023 – September 2025 DRV8334
PRODUCTION DATA
If at any time the supply voltage on the VDRAIN pins falls below the VDRAIN_UV threshold for longer than the tvdrain_uv_dg time, the DRV8334 detects a VDRAIN undervoltage event. After detecting the undervoltage condition, the gate driver is disabled, charge pump is disabled, and nFAULT pin is driven low. After the VDARIN_UV condition is cleared, the fault state remains latched and can be cleared through an SPI command.