SLVSI02 May 2025 DRV8376-Q1
PRODUCTION DATA
If at any time the voltage on the VCP pin (charge pump) falls lower than the VCPUV threshold voltage of the charge pump, all of the integrated FETs are disabled and the nFAULT pin is driven low. Normal operation starts again (driver operation and the nFAULT pin is released) when the VCP undervoltage condition clears. The charge pump undervoltage is reported on FAULT and CPUV bits. FAULT bit will be autocleared when charge pump undervoltage condition is removed. The CPUV bit stays set until cleared through the CLR_FLT bit or an nSLEEP pin reset pulse (tRST). The CPUV protection is always enabled in both hardware and SPI device varaints.