SLVSI02 May 2025 DRV8376-Q1
PRODUCTION DATA
If at any time input supply voltage on the VM pins rises higher lower than the VOVP threshold voltage, all of the integrated FETs are disabled and the nFAULT pin is driven low. Normal operation starts again (driver operation and the nFAULT pin is released) when the OVP condition clears. The undervoltage is reported on FAULT and OVP bits. FAULT bit is autocleared when over voltage condition is removed. The OVP bit stays set until cleared through the CLR_FLT bit or an nSLEEP pin reset pulse (tRST). Setting the OVP_MODE bit high on the SPI devices enables this protection feature. On hardware interface devices, the OVP protection is disabled.
The OVP threshold is also programmable on the SPI device variant. The OVP threshold can be set to 35V or 65V based on the OVP_SEL bit.
Figure 7-36 Over Voltage Protection