SLVSI02 May 2025 DRV8376-Q1
PRODUCTION DATA
Figure 7-15 shows the input structure for the logic level pins, DRVOFF, INHx, INLx, nSLEEP, SCLK and SDI. The input can be with a voltage or external resistor. TI recommends to put these pins low in device sleep mode to reduce leakage current through internal pull-down resistors.