SLVSI02 May 2025 DRV8376-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVM | Power supply voltage | VVM | 4.5 | 24 | 65 | V |
| fPWM | Output PWM frequency | OUTA, OUTB, OUTC | 100 | kHz | ||
| IOUT(1) | Peak output winding current | OUTA, OUTB, OUTC | 4 | A | ||
| VIN | Logic input voltage | DRVOFF, INHx, INLx, nSCS, nSLEEP, SCLK, SDI, OCP | –0.1 | 5.5 | V | |
| VIN | Multilevel input voltage | GAIN, MODE_SR, SLEW | -0.1 | GVDD | ||
| VOD | Open drain pullup voltage | nFAULT, SDO, FG | –0.1 | 5.5 | V | |
| VSDO | Push-pull voltage | SDO | 2.2 | AVDD | V | |
| IOD | Open drain output current | nFAULT, SDO, FG | 5 | mA | ||
| VVREF | Voltage reference pin voltage | VREF | 2.8 | 5.5 | V | |
| ILIMIT | Voltage reference for current limit | ILIMIT | -0.1 | 5.5 | V | |
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating Junction temperature | –40 | 150 | °C | ||