SLOSE54C June 2020 – July 2022 DRV8428
PRODUCTION DATA
Table 8-1 lists the design input parameters for a typical application.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply voltage | VM | 24 V |
| Motor winding resistance | RL | 5.6 Ω/phase |
| Motor winding inductance | LL | 3.4 mH/phase |
| Motor full step angle | θstep | 1.8°/step |
| Target microstepping level | nm | 1/8 step |
| Target motor speed | v | 18.75 rpm |
| Target full-scale current | IFS | 500 mA |