SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
ATQ_CTRL16 is shown in Figure 7-111 and described in Table 7-96.
Read only
Return to the Register Maps Table
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ATQ_TRQ_DAC[7:0] | |||||||
R-11111111b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | ATQ_TRQ_DAC[7:0] | R | 11111111b | Outputs the value of motor current when auto-torque is enabled. ATQ_TRQ_DAC can vary between ATQ_TRQ_MIN and ATQ_TRQ_MAX. |
When auto-torque is disabled, ATQ_TRQ_DAC reads the value programmed to ATQ_TRQ_MAX.