SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tREADY | SPI ready, VM > VRST | 1 | ms | ||
| tSCLK | SCLK minimum period | 100 | ns | ||
| tSCLKH | SCLK minimum high time | 50 | ns | ||
| tSCLKL | SCLK minimum low time | 50 | ns | ||
| tSU_SDI | SDI input setup time | 20 | ns | ||
| tH_SDI | SDI input hold time | 30 | ns | ||
| tD_SDO | SDO output delay time, SCLK high to SDO valid, CL = 20 pF | 30 | ns | ||
| tSU_nSCS | nSCS input setup time | 50 | ns | ||
| tH_nSCS | nSCS input hold time | 50 | ns | ||
| tHI_nSCS | nSCS minimum high time before active low | 2 | µs | ||
| tDIS_nSCS | nSCS disable time, nSCS high to SDO high impedance | 10 | ns | ||