SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES (VM, DVDD) | ||||||
| IVM | VM operating supply current | ENABLE = 1, nSLEEP = 1, No motor load, VCC = External 5V | 5 | 8 | mA | |
| ENABLE = 1, nSLEEP = 1, No motor load, VCC = DVDD | 8.5 | 11 | ||||
| IVMQ | VM sleep mode supply current | nSLEEP = 0 | 3 | 8 | μA | |
| tSLEEP | Sleep time | nSLEEP = 0 to sleep-mode | 120 | μs | ||
| tRESET | nSLEEP reset pulse | nSLEEP low to clear fault | 20 | 40 | μs | |
| tWAKE | Wake-up time | H/W interface, nSLEEP = 1 to output transition | 0.85 | 1.2 | ms | |
SPI interface, nSLEEP = 1 to SPI ready | 0.16 | 0.25 | ms | |||
| tON | Turn-on time1 | VM > UVLO to output transition | 1 | 1.3 | ms | |
| VDVDD | Internal regulator voltage | No external load, 6 V < VVM < 65 V | 4.75 | 5 | 5.25 | V |
| No external load, VVM = 4.5 V | 4.35 | 4.45 | V | |||
| CHARGE PUMP (VCP, CPH, CPL) | ||||||
| VVCP | VCP operating voltage | 6 V < VVM < 65 V | VVM + 5 | V | ||
f VCP | Charge pump switching frequency | VVM > UVLO; nSLEEP = 1 | 357 | kHz | ||
fCLK | Internal digital clock frequency | VVM > UVLO; nSLEEP = 1 | 10 | MHz | ||
| LOGIC-LEVEL INPUTS (STEP, DIR, MODE, DECAY1, nSCS, SCLK, SDI, nSLEEP) | ||||||
| VIL | Input logic-low voltage | 0 | 0.6 | V | ||
| VIH | Input logic-high voltage (all pins except DECAY1) | 1.5 | 5.5 | V | ||
| VIH_DECAY1 | Input logic-high voltage (DECAY1 pin) | 2.7 | 5.5 | V | ||
| VHYS | Input logic hysteresis (all pins except nSLEEP) | 100 | mV | |||
| VHYS_SLEEP | nSLEEP logic hysteresis | 300 | mV | |||
| IIL | Input logic-low current (all pins except nSCS) | VIN = 0 V | –1 | 1 | μA | |
IIL_nSCS | nSCS logic-low current | nSCS = 0V | 8 | 12 | μA | |
| IIH | Input logic-high current (all pins except nSCS, 200k internal pull-down resistance) | VIN = DVDD | 50 | μA | ||
| IIH_nSCS | nSCS logic-high current | nSCS = DVDD | 0.1 | μA | ||
| TRI-LEVEL INPUTS (M0, DECAY0, ENABLE) | ||||||
| VI1_tri | Input logic-low voltage | Tied to GND | 0 | 0.6 | V | |
| VI2_tri | Input Hi-Z voltage | Hi-Z | 1.8 | 2 | 2.2 | V |
| VI3_tri | Input logic-high voltage | Tied to DVDD | 2.7 | 5.5 | V | |
| IO_tri | Output pull-up current | 10.5 | μA | |||
| QUAD-LEVEL INPUTS (M1, TOFF) | ||||||
| VI1_quad | Input logic-low voltage | Tied to GND | 0 | 0.6 | V | |
| VI2_quad | Input second level voltage | 330kΩ ± 5% to GND | 1 | 1.25 | 1.4 | V |
| VI3_quad | Input Hi-Z voltage | Hi-Z | 1.8 | 2 | 2.2 | V |
| VI4_quad | Input logic-high voltage | Tied to DVDD | 2.7 | 5.5 | V | |
| IO_quad | Output pull-up current | 10.5 | μA | |||
| PUSH-PULL OUTPUT (SDO) | ||||||
RPD,SDO | Internal pull-down resistance | 5mA load, with respect to GND | 30 | 60 | Ω | |
RPU,SDO | Internal pull-up resistance | 5mA load, with respect to VCC | 60 | 110 | Ω | |
ISDO | SDO Leakage Current1 | VVM > 6 V, SDO = VCC and 0V | -2.5 | 2.5 | μA | |
| CONTROL OUTPUTS (nFAULT, nHOME) | ||||||
VOL | Output logic-low voltage | IO = 5 mA | 0.35 | V | ||
| IOH | Output logic-high leakage | -1 | 1 | μA | ||
| MOTOR DRIVER OUTPUTS (AOUT1, AOUT2, BOUT1, BOUT2) | ||||||
| RDS(ONH) | High-side FET on resistance | TJ = 25 °C, IO = -5 A | 50 | 60 | mΩ | |
| TJ = 125 °C, IO = -5 A | 75 | 94 | mΩ | |||
| TJ = 150 °C, IO = -5 A | 85 | 107 | mΩ | |||
| RDS(ONL) | Low-side FET on resistance | TJ = 25 °C, IO = 5 A | 46 | 55 | mΩ | |
| TJ = 125 °C, IO = 5 A | 68 | 90 | mΩ | |||
| TJ = 150 °C, IO = 5 A | 75 | 100 | mΩ | |||
ILEAK | Output leakage current to ground in Disable mode1 | H-bridges are Hi-Z, VVM = 65 V | 200 | μA | ||
| tRF | Output rise/fall time | H/W interface, IO = 5 A, between 10% and 90% | 140 | ns | ||
| SPI interface, SR = 0b, IO = 5 A, between 10% and 90% | 140 | |||||
| SPI interface, SR = 1b, IO = 5 A, between 10% and 90% | 70 | |||||
tD | Output dead time | VM = 24V, IO = 5 A | 300 | ns | ||
| PWM CURRENT CONTROL (VREF) | ||||||
KV | Transimpedance gain | VREF = 3.3 V, DDW Package | 0.625 | 0.66 | 0.695 | V/A |
| VREF = 3.3 V, DDV Package | 0.313 | 0.33 | 0.347 | |||
IVREF | VREF Pin Leakage Current | VREF = 3.3 V | 50 | nA | ||
| tOFF | PWM off-time | TOFF = 0 or TOFF = 00b | 9 | μs | ||
| TOFF = 1 or TOFF = 01b | 19 | |||||
| TOFF = Hi-Z or TOFF = 10b | 27 | |||||
TOFF = 330kΩ to GND or TOFF = 11b | 35 | |||||
ΔITRIP_EXT | Current trip accuracy, external VREF input | 10% to 20% full-scale current | -12 | 12 | % | |
20% to 40% full-scale current | -8 | 5 | ||||
40% to 100% full-scale current | -5 | 4 | ||||
| ΔITRIP_INT | Current trip accuracy, internal VREF | 10% to 20% full-scale current | -12 | 12 | % | |
| 20% to 40% full-scale current | -9 | 6 | ||||
| 40% to 100% full-scale current | -6 | 5 | ||||
IO,CH | AOUT and BOUT current matching | 100% full-scale current | -2.5 | 2.5 | % | |
tBLK | Current regulation blanking time | SPI interface, TBLANK_TIME = 00b | 1 | μs | ||
H/W interface or SPI interface, TBLANK_TIME = 01b | 1.5 | |||||
| SPI interface, TBLANK_TIME = 10b | 2 | |||||
| SPI interface, TBLANK_TIME = 11b | 2.5 | |||||
tDEG | Current regulation deglitch time | 0.5 | μs | |||
| PROTECTION CIRCUITS | ||||||
| VMUVLO | VM UVLO lockout | VM falling | 4.1 | 4.23 | 4.35 | V |
| VM rising | 4.2 | 4.35 | 4.46 | |||
| VCCUVLO | VCC UVLO lockout | VCC connected to external voltage, VCC falling | 2.7 | 2.8 | 2.9 | V |
VCC connected to external voltage, VCC rising | 2.8 | 2.92 | 3.05 | |||
| VUVLO,HYS | Undervoltage hysteresis | Rising to falling threshold | 120 | mV | ||
VRST | VM UVLO reset | VCC = DVDD, SPI interface, VM falling, device reset, no SPI communications | 3.4 | V | ||
VCPUV | Charge pump undervoltage | VCP falling | VVM + 2 | V | ||
| IOCP | Overcurrent protection | Current through any FET, DDW Package | 8 | A | ||
| Current through any FET, DDV Package | 16 | A | ||||
| tOCP | Overcurrent detection delay | H/W Interface | 2.2 | μs | ||
SPI Interface, TOCP = 0b | 1.2 | |||||
SPI Interface, TOCP = 1b | 2.2 | |||||
tRETRY | Overcurrent retry time | 4.1 | ms | |||
tOL | Open load detection time | H/W Interface | 60 | ms | ||
SPI Interface, OL_T = 00b | 30 | |||||
| SPI Interface, OL_T = 01b | 60 | |||||
| SPI Interface, OL_T = 10b | 120 | |||||
IOL | Open load current threshold | 190 | mA | |||
TOTW | Overtemperature warning | SPI Interface, Die temperature TJ | 135 | 150 | 165 | °C |
THYS_OTW | Overtemperature warning hysteresis | SPI Interface, Die temperature TJ | 20 | °C | ||
| TOTSD | Thermal shutdown | Die temperature TJ | 150 | 165 | 180 | °C |
| THYS_OTSD | Thermal shutdown hysteresis | Die temperature TJ | 20 | °C | ||