SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
| COMPONENT | PIN 1 | PIN 2 | RECOMMENDED VALUE |
|---|---|---|---|
| CVM1 | VM | PGNDA | X7R, 0.01-µF, VM-rated ceramic capacitors |
| CVM2 | VM | PGNDB | X7R, 0.01-µF, VM-rated ceramic capacitors |
| CVM3 | VM | PGNDA | Bulk, VM-rated capacitor |
| CVCP | VCP | VM | X7R, 1-µF, 16-V ceramic capacitor |
| CSW | CPH | CPL | X7R, 0.1-µF, VM-rated ceramic capacitor |
| CDVDD | DVDD | GND | X7R, 1-µF, 6.3-V ceramic capacitor |
CVCC | VCC | GND | X7R, 0.1-µF, 6.3-V ceramic capacitor |
| RnFAULT | DVDD or VCC | nFAULT | 10-kΩ resistor |
| RnHOME | DVDD or VCC | nHOME | 10-kΩ resistor |
| RREF1 | VREF | DVDD or VCC | Resistor to set chopping current. Not required if VREF_INT_EN = 1b. |
| RREF2 | VREF | GND |