SNAS758A February 2025 – June 2025 HDC3120
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| HDC1080 | |||||
|---|---|---|---|---|---|
Interface | Analog | Digital, I2C | |||
| Relative Humidity (RH) Sensor | |||||
Typ RH accuracy (%RH) | ±1.0 (0 to 70%RH) | ±0.5 (10 to 50%RH) ±1.0 (0 to 80%RH) | ±2.0 (20 to 80%RH)-40 to 125 | ||
| Max RH accuracy (%RH) | ±2.5 (0 to 70%RH) ±4.0 (0 to 90%RH) | ±2.0 (0 to 80%RH) ±3.0 (0 to 90%RH) | ±3.0 (20 to 80%RH) | - | |
| Hysteresis (%RH) | ±0.8 | ±1 | |||
| RH repeatibility (%RH) | ±0.02 | ±0.1 | |||
| RH long-term drift (%RH/yr) | ±0.19 | ±0.25 | |||
| Operating range (%RH) | 0 to 100 | ||||
| RH response time (s) | 4 | 8 | 15 | ||
| Temperature Sensor | |||||
| Typ temp accuracy (°C) | ±0.1 (-10 to 60°C) | ±0.1 (0 to 50°C) | ±0.2 (5 to 60°C) | ||
| Max temp accuracy (°C) | ±0.3 (-10 to 60°C) | ±0.2 (0 to 50°C) | ±0.4 (15 to 45°C) | ||
| Temp repeatability (°C) | ±0.04 | ±0.1 | |||
| Temp long-term drift (°C/yr) | ±0.03 | - | |||
| Operating range (°C) | -40°C to 125°C | ||||
| Response time (s) | 1.8 | 2.0 | - | ||
| Electrical Specifications | |||||
| Supply voltage range (V) | 1.62 to 5.5 | 1.62 to 3.6 | 2.7 to 5.5 | ||
| Typ avg current, 1Hz (µA) | 250 | 1.3 (High)0.7 (Low) | 0.1 (Low) | 1.0 (Low) | |
| Sleep current (µA) | 50 (Disabled) | 0.360 | 0.050 | 0.100 | |
| I2C Addresses | - | 4 | 2 | 1 | |
| On-Chip Heater | |||||
| Max Power (mW) | 140 | 249 | 249 | 36 | |
| Heater Type | Fixed | Programmable | Fixed | ||
| Protective Cover Options | |||||
| Removeable Tape | Planned(1) | HDC3021 | - | HDC2021 | - |
| Permanent IP67 Filter | Planned(1) | HDC3022 | - | HDC2022 | - |
| Other Features | |||||
| NIST Traceable | Yes(2) | Yes(2) | No | ||
| Automotive Q100 Version | HDC3120-Q1 | HDC3020-Q1 | - | ||
| Package Dimensions (mm) | 2.5×2.5×0.8 | 1.5×1.5×0.675 | 3.0×3.0×0.8 | ||
| Field Description | Field Detail |
|---|---|
| Sensor Family | HDC: Humidity Sensors |
| Generation | 3: 3rd Generation HDC Sensors |
| Interface Type | 0: Digital, I2C 1: Analog, Ratiometric |
| Protective Cover Option | 20: No protective cover 21: Removable tape cover 22: Permanent IP67 filter cover |
| TI Package Designator | DEF: 8-Pin DFN, 2.50mm × 2.50mm |
| T&R Packing Size | R: Large T&R, SPQ = 3,000 units |