SBOSAK2A May 2025 – September 2025 INA187
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA187 supports large input common-mode voltages from –2V to +42V. The internal topology of the INA187 allows the common-mode range to exceed the power-supply voltage (VS). This allows for the INA187 to be used for low-side or high-side current-sensing applications that extend beyond the supply range of 2.7V to 12V.