SBOSAK2A May 2025 – September 2025 INA187
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA187 is designed to measure a typical high-side current in motor application but also can be used for low-side current measurement. The INA187 measures current across the 100mΩ shunt that is placed at ground in series with low-side FET of a half-bridge driving a motor. The INA187 measures the differential voltage across the shunt resistor, and the signal is internally amplified with a gain of 50V/V. The output of the INA187 is connected to the analog-to-digital converter (ADC) of an MCU to digitize the current measurements.
Measuring current on the motor can provide indication of the motor health and possible failure. The INA187 can operate down to -2V which is beneficial during the braking of the motor where shunt resistor voltage can go below the ground. The INA187with high bandwidth and slew rate, can be used to detect fast overcurrent conditions to prevent the motor damage from short-to-ground faults.