SBOSAK2A May 2025 – September 2025 INA187
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 2 | Ground | Ground |
| IN+ | 3 | Input | Current-sense amplifier positive input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
| IN– | 4 | Input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
| OUT | 1 | Output | Output voltage |
| REF | 5 | Input | Reference voltage. Connect to voltage potential from 0V to VS; see Adjusting the Output With the Reference Pin for connection options. |
| VS | 6 | Power | Power supply, 2.7V to 12V |