SBOSAA4B April 2025 – August 2025 INA1H94-SP
PRODUCTION DATA
Figure 7-1 shows the INA1H94-SP basic connections on a typical application. Connect power supply bypass capacitors close to the device pins. To avoid converting common-mode signals into differential signals, make sure that both input path connections are symmetrical and well matched for source impedance and capacitance.
The source impedance at the positive and negative inputs must be nearly equal to obtain good common-mode rejection. A 75Ω mismatch in source impedance degrades the common-mode rejection of a typical device to approximately 74dB. Gain accuracy is also slightly affected by input impedance mismatch. If the source has a known impedance mismatch, use an additional resistor in series with one input to preserve good common-mode rejection.