SLLSG01B September 2024 – November 2025 ISO6440 , ISO6441 , ISO6442
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| DEVICE NAME | TOTAL CHANNELS | REVERSE CHANNELS | DEFAULT OUTPUT | PACKAGE | CREEPAGE & CLEARANCE | VDE RATING | UL VISO | CMTI |
|---|---|---|---|---|---|---|---|---|
| ISO6440DWR | 4 | 0 | HIGH | Wide-SOIC (DW-16) | >8.15mm | Reinforced | 5000VRMS | ±200kV/μs minimum |
| ISO6440FDWR | LOW | |||||||
| ISO6441DWR | 1 | HIGH | ||||||
| ISO6441FDWR | LOW | |||||||
| ISO6442DWR | 2 | HIGH | ||||||
| ISO6442FDWR | LOW | |||||||
| ISO6440DFPR | 4 | 0 | HIGH | Wide-SSOP (DFP-16) | >8mm | Reinforced | 5000VRMS | ±200kV/μs minimum |
| ISO6440FDFPR | LOW | |||||||
| ISO6441DFPR | 1 | HIGH | ||||||
| ISO6441FDFPR | LOW | |||||||
| ISO6442DFPR | 2 | HIGH | ||||||
| ISO6442FDFPR | LOW | |||||||
| ISO6440DBQR | 4 | 0 | HIGH | SSOP (DBQ-16) | >3.7mm | Basic | 3000VRMS | ±100kV/μs minimum |
| ISO6440FDBQR | LOW | |||||||
| ISO6441DBQR | 1 | HIGH | ||||||
| ISO6441FDBQR | LOW | |||||||
| ISO6442DBQR | 2 | HIGH | ||||||
| ISO6442FDBQR | LOW |