SLLSG01B September 2024 – November 2025 ISO6440 , ISO6441 , ISO6442
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6440 (default high) and ISO6440F (default low, with F suffix) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 3.3 | 4.6 | mA | ||
| ICC2 | 1.2 | 1.4 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 11.2 | 13.0 | ||||
| ICC2 | 1.0 | 1.21 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 7.3 | 8.8 | ||
| ICC2 | 1.2 | 1.5 | |||||
| 10Mbps | ICC1 | 7.4 | 8.8 | ||||
| ICC2 | 2.2 | 2.5 | |||||
| 100Mbps | ICC1 | 7.6 | 9.3 | ||||
| ICC2 | 11.5 | 13.3 | |||||
| ISO6441 (default high) and ISO6441F (default low, with F suffix) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 3.1 | 4.5 | mA | ||
| ICC2 | 2.1 | 2.9 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 8.5 | 10.4 | ||||
| ICC2 | 3.8 | 4.7 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 5.8 | 7.4 | ||
| ICC2 | 3.1 | 3.9 | |||||
| 10Mbps | ICC1 | 6.1 | 7.7 | ||||
| ICC2 | 3.8 | 4.7 | |||||
| 100Mbps | ICC1 | 8.6 | 10.6 | ||||
| ICC2 | 10.7 | 12.7 | |||||
| ISO6442 (default high) and ISO6442F (default low, with F suffix) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1, ICC2 | 2.1 | 3.1 | mA | ||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1, ICC2 | 5.6 | 7.2 | ||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1, ICC2 | 3.9 | 5.2 | ||
| 10Mbps | ICC1, ICC2 | 4.6 | 5.8 | ||||
| 100Mbps | ICC1, ICC2 | 9.3 | 11.5 | ||||