SLLSG01B September 2024 – November 2025 ISO6440 , ISO6441 , ISO6442
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6440 (default high) and ISO6440F (default low, with F suffix) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 3.4 | 4.7 | mA | ||
| ICC2 | 1.3 | 1.5 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 11.3 | 13.1 | ||||
| ICC2 | 1.1 | 1.3 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 7.25 | 8.9 | ||
| ICC2 | 1.4 | 1.6 | |||||
| 10Mbps | ICC1 | 7.35 | 8.9 | ||||
| ICC2 | 3.2 | 3.9 | |||||
| 100Mbps | ICC1 | 7.8 | 10.0 | ||||
| ICC2 | 22 | 26 | |||||
| ISO6441 (default high) and ISO6441F (default low, with F suffix) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 3.2 | 4.6 | mA | ||
| ICC2 | 2.2 | 3 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 8.5 | 10.5 | ||||
| ICC2 | 3.9 | 4.8 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 5.9 | 7.5 | ||
| ICC2 | 3.2 | 4 | |||||
| 10Mbps | ICC1 | 6.5 | 8.1 | ||||
| ICC2 | 4.7 | 5.6 | |||||
| 100Mbps | ICC1 | 11.5 | 13.9 | ||||
| ICC2 | 18.4 | 21.7 | |||||
| ISO6442 (default high) and ISO6442F (default low, with F suffix) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1, ICC2 | 2.2 | 3.15 | mA | ||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1, ICC2 | 5.6 | 7.4 | ||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1, ICC2 | 4.5 | 5.3 | ||
| 10Mbps | ICC1, ICC2 | 5.5 | 6.5 | ||||
| 100Mbps | ICC1, ICC2 | 15.2 | 18.0 | ||||