SLOSEB6D February 2025 – November 2025 LMH13000
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The optical pulse response is captured using the LMH13000 driving the OSRAM laser on the Tx path, and captured using APD + TIA on the Rx path. The TIA output is plotted to showcase a 2ns pulse width generation and capture.
| VLD = 5V, RDAMP = 1Ω, VSET = 0.8V |