SLOSEB6D February 2025 – November 2025 LMH13000
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| AVDD | Analog supply voltage | 3 | 5.5 | V | |
| PVDD | Power supply voltage | 3 | 5.5 | V | |
| TA | Ambient temperature | –40 | 25 | 125 | °C |
| VSET | IOUT control pin, IOUT = VSET(1) / RSET × k(2) | 0.01 | 2 | V | |
| RSET | Resistor connected at RSET pin | 20 | kΩ | ||
| Termination resistor between EP and EN | 100 | Ω | |||
| LVDS(3) | V(EP – EN) for LVDS = 1 | 100 | mV | ||
| V(EP – EN) for LVDS = 0 | –100 | ||||