SLOSEB6D February   2025  – November 2025 LMH13000

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics for Low-Current Mode, MODE = 0
    6. 5.6 Electrical Characteristics for High-Current Mode, MODE = 1
    7. 5.7 Typical Characteristics
    8. 5.8 Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Constant Current (ICC)
      2. 6.3.2 Propagation Delay With Temperature
        1. 6.3.2.1 Calibration of Propagation Delay With Temperature
        2. 6.3.2.2 Start Pulse Directly From IOUT
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Optical Time-of-Flight System
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Automatic Power-Control Loop Using the LMH13000
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RQE|13
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The LMH13000 is a high-speed, voltage-controlled current source designed for constant and pulsing current output, making this device an excellent choice for applications such as laser driving in optical time-of-flight (ToF) applications. With rise and fall times of 1ns, the LMH13000 is designed for use in industrial optical sensors, optical time-domain reflectometry (OTDR), high-speed current loads, and medical applications such as in-vitro diagnostics (IVD) and flow cytometry. The device supports continuous currents up to 1A and pulsed currents up to 5A. The LMH13000 operates with a bias voltage range of 3V to 5.5V and supports voltages of up to 18V on the IOUT. The LVDS inputs enable time control on the output current, whereas the VSET input enables amplitude control on the output current. These features make the LMH13000 a reliable and efficient offering for high-speed, high-precision current-driving applications.