SNAS674C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
For this example, enter the desired output frequency and click on Generate Solutions. Select LMK61E2 from the solution list. To maximize the phase detector frequency using the simulation page of the WEBENCH Clock Architect Tool, the PLL R divider is set to 1, doubler is enabled and N divider is set to 50 for a PFD frequency of 100MHz. This results in a VCO frequency of 5GHz. At this point the design meets the output frequency requirements and design a loop filter can be made for the system and performance can be simulated on the clock output.