SDLS967H may 2016 – july 2023 LSF0108-Q1
PRODMIX
All devices in the LSF family are auto bidirectional voltage level translators. The LSF0108 (RKS package) has 0.65 V to 5.5 V on the Vref_A supply and from 1.8V to 5.5 V on the Vref_B supply. The LSF0108 (PW package) has 0.9 V to 5.5 V on the Vref_A supply and from 1.8V to 5.5 V on the Vref_B supply. This allows bidirectional voltage translation without the need for a direction pin in open-drain or push-pull applications. The LSF family supports level translation applications with transmission speeds greater than 100 Mbps for open-drain systems using a 30-pF capacitance and 250-Ω pullup resistor. Both the output driver of the controller and the peripheral device output can be push-pull or open-drain (pull-up resistors may be required). During operation of the device, the B-side is often referred to as the high side while the A-side is referred to as the low side.