SDLS967H may   2016  – july 2023 LSF0108-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information (Q1)
    5. 6.5 Electrical Characteristics - RKS Package
    6. 6.6 Electrical Characteristics - PW Package
    7. 6.7 Switching Characteristics (Translating Down)
    8. 6.8 Switching Characteristics (Translating Up)
    9. 6.9 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Auto Bidirectional Voltage Translation
      2. 8.3.2 Output Enable
      3. 8.3.3 Wettable Flanks
    4. 8.4 Device Functional Modes
      1. 8.4.1 Up and Down Translation
  10. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 I2C PMBus, SMBus, GPIO
        1. 9.2.1.1 Design Requirements
          1. 9.2.1.1.1 Enable, Disable, and Reference Voltage Guidelines
          2. 9.2.1.1.2 Bias Circuitry
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Bidirectional Translation
          2. 9.2.1.2.2 Pull-Up Resistor Sizing
          3. 9.2.1.2.3 LSF0108-Q1 Bandwidth
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Mixed-Mode Voltage Translation
        1. 9.2.2.1 Single Supply Translation
        2. 9.2.2.2 Voltage Translation for Vref_B < Vref_A + 0.8 V
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VI/O Input-output voltage A1, A2 - An, B2 - Bn 0 5.5 V
Vref_A/B/EN(1) Reference Voltage 0 5.5 V
EN-Switch(2) Switch mode enable voltage (Switch mode enable voltage) 1.5 5.5 V
IPASS Pass switch current 64 mA
TA Ambient temperature –40 125 °C
RKS package: To support translation, VREF1 supports 0.65 V to VREF2 - 0.6 V. VREF2 must be between VREF1 + 0.6 V to 5.5 V. See Typical Application for more information. PW package: To support translation, VREF1 supports 0.85 V to VREF2 - 0.6 V. VREF2 must be between VREF1 + 0.6 V to 5.5 V. See Typical Application for more information.
To support switching, VREF1 and VREF2 Do not need to be connected. EN pin should use a voltage not less than 1.5V when the switch mode is to be enabled. Enabled voltage on this pin should be equal to 1.5V or I/O supply voltage, whichever is higher.