SDLS967H may 2016 – july 2023 LSF0108-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TPLH | Low-to-high propagation delay | VCCB = 3.3 V, VCCB = VIH = Vref_A + 1, VIL = 0, VM = 0.5Vref_A(2) | CL = 15 pF | 0.75 | ns | ||
CL = 30 pF | 1.4 | ||||||
CL = 50 pF | 1.9 | ||||||
TPHL | High to low propagation delay | CL = 15 pF | 0.85 | ns | |||
CL = 30 pF | 1.5 | ||||||
CL = 50 pF | 2 | ||||||
TPLH | Low-to-high propagation delay | VCCB = 2.5 V, VCCB = VIH = Vref_A + 1, VIL = 0, VM = 0.5Vref_A(2) | CL = 15 pF | 0.8 | ns | ||
CL = 30 pF | 1.45 | ||||||
CL = 50 pF | 2 | ||||||
TPHL | High to low propagation delay | CL = 15 pF | 0.9 | ns | |||
CL = 30 pF | 1.55 | ||||||
CL = 50 pF | 2.1 |