Provides bidirectional voltage translation with no direction pin
Supports up to 100 MHz up translation and greater than 100 MHz down translation at ≤ 30-pF capacitive load and up to 40 MHz up or down translation at 50-pF capacitive load
Supports hot insertion
Allow bidirectional voltage level translation between
0.65 V ↔ 1.8 V, 2.5 V, 3.3 V, 5 V (RKS package
only)