SLLS732A October 2006 – November 2019 SN65LBC174A-EP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN65LBC174A-EP is a quadruple differential line driver with tri-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 applications.
This device is optimized for balanced multipoint bus transmission at signaling rates up to 30-million bits per second (Mbps). The transmission media may be printed-circuit-board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN65LBC174A-EP | SOIC (20) | 7.50 × 12.80 |
| SOIC (16) | 7.50 × 10.30 |