SLLS732A October 2006 – November 2019 SN65LBC174A-EP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | 16 PINS | 20 PINS | ||
1A | 1 | 1 | Digital input | Port 1 A data input |
1Y | 2 | 2 | Bus output | Bus port 1 Y (complementary to 1 Z) |
NC | — | 3 | No Connect | Physically not connected in package |
1Z | 3 | 4 | Bus output | Bus port 1 Z (complementary to 1 Y) |
1,2EN | 4 | 5 | Digital input | Bus output port 1 and 2 driver enable |
2Z | 5 | 6 | Bus output | Bus port 2 Z (complementary to 2 Y) |
NC | — | 7 | No Connect | Physically not connected in package |
2Y | 6 | 8 | Bus output | Bus port 2 Y (complementary to 2 Z) |
2A | 7 | 9 | Digital input | Port 2 A data input |
GND | 8 | 10 | Ground | Device ground |
3A | 9 | 11 | Digital input | Port 3 A data input |
3Y | 10 | 12 | Bus output | Bus port 3 Y (complementary to 3 Z) |
NC | — | 13 | No Connect | Physically not connected in package |
3Z | 11 | 14 | Bus output | Bus port 3 Z (complementary to 3 Y) |
3,4EN | 12 | 15 | Digital input | Bus output port 3 and 4 driver enable |
4Z | 13 | 16 | Bus output | Bus port 4 Z (complementary to 4 Y) |
NC | — | 17 | No Connect | Physically not connected in package |
4Y | 14 | 18 | Bus output | Bus port 4 Y (complementary to 4 Z) |
4A | 15 | 19 | Digital input | Port 4 A data input |
VCC | 16 | 20 | VCC | Device power |