SLLS732A October 2006 – November 2019 SN65LBC174A-EP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
Voltage at any bus terminal | Y, Z | –7 | 12 | V | ||
VIH | High-level input voltage | A, EN | 2 | VCC | V | |
VIL | Low-level input voltage | A, EN | 0 | 0.8 | V | |
Output current | –60 | 60 | mA | |||
TA | Operating free-air temperature | –55 | 125 | °C |