SLLS732A October 2006 – November 2019 SN65LBC174A-EP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | RL = 54 Ω, CL = 50 pF,
See Figure 10 |
TA= 25°C | 4.0 | 8 | 11 | ns |
| TA= –55°C to 125°C | 4.0 | 16 | |||||
| tPHL | Propagation delay time, high- to low-level output | TA= 25°C | 4.0 | 8 | 11 | ns | |
| TA= –55°C to 125°C | 4.0 | 16 | |||||
| tr | Differential output voltage rise time | TA= 25°C | 3 | 7.5 | 11 | ns | |
| TA= –55°C to 125°C | 3 | 24 | |||||
| tf | Differential output voltage fall time | TA= 25°C | 3 | 7.5 | 11 | ns | |
| TA= –55°C to 125°C | 3 | 24 | |||||
| tsk(p) | Pulse skew |tPLH – tPHL| | 0.6 | ns | ||||
| tsk(o) | Output skew(1) | 2 | ns | ||||
| tsk(pp) | Part-to-part skew(2) | 3 | ns | ||||
| tPZH | Propagation delay time, high impedance to high-level output | See Figure 11 | 25 | ns | |||
| tPHZ | Propagation delay time, high-level output to high impedance | 25 | ns | ||||
| tPZL | Propagation delay time, high impedance to low-level output | See Figure 12 | 30 | ns | |||
| tPLZ | Propagation delay time, low-level output to high impedance | 20 | ns | ||||