SLLS732A October 2006 – November 2019 SN65LBC174A-EP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | –0.77 | V | ||
| VO | Open-circuit output voltage | Y or Z, No load | 0 | VCC | V | ||
| |VOD(SS)| | Steady-state differential output
voltage magnitude(2) |
No load (open circuit) | 3 | VCC | V | ||
| RL = 54 Ω, See Figure 7 | 0.8 | 1.6 | 2.5 | ||||
| With common-mode loading, See Figure 8 | 0.8 | 1.6 | 2.5 | ||||
| ΔVOD(SS) | Change in steady-state differential output voltage between logic states | See Figure 7 | –0.1 | 0.1 | V | ||
| VOC(SS) | Steady-state common-mode output voltage | See Figure 9 | 2 | 2.4 | 2.8 | V | |
| ΔVOC(SS) | Change in steady-state common-mode output voltage between logic states | See Figure 9 | –0.04 | 0.04 | V | ||
| II | Input current | A, G, G | –70 | 70 | μA | ||
| IOS | Short-circuit output current | VTEST = –7 V to 12 V,
See Figure 13 |
VI = 0 V | –200 | 200 | mA | |
| VI = VCC | |||||||
| IOZ | High-impedance-state output current | EN at 0 V | –50 | 50 | μA | ||
| IO(OFF) | Output current with power off | VCC = 0 V | –10 | 10 | μA | ||
| ICC | Supply current | VI = 0 V or VCC,
No load |
All drivers enabled | 25 | mA | ||
| All drivers disabled | 1.5 | ||||||