SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Serial Port Interface, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
Table 6-75 presents timing conditions for MCSPI.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 2 | 8.5 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 6 | 12 | pF |
For more information, see Multichannel Serial Peripheral Interface (MCSPI) section in Peripherals chapter in the device TRM.