SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Table 6-88 and Figure 6-74 present switching characteristics for MMC0 – HS200 Mode.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
HS2005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
HS2006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.12 | ns | |
HS2007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.12 | ns | |
HS2008 | td(clkL-cmdV) | Delay time, MMC0_CLK rising edge to MMC0_CMD transition | 1.07 | 3.21 | ns |
HS2009 | td(clkL-dV) | Delay time, MMC0_CLK rising edge to MMC0_DAT[7:0] transition | 1.07 | 3.21 | ns |