10 Revision History
Changes from March 22, 2024 to September 30, 2024 (from Revision * (March 2024) to Revision A (September 2024))
-
Global: Changed the document product status from "Advance Information" to "Production Data"Go
- (Features): Added "Motion JPEG encode" featureGo
- (Features/Media and Data Storage): Updated/Changed the "… eMMC interface up to HS200 speed" to "… up to HS400 speed"Go
- (Features): Updated/Changed the CSI2.0 bullet and added sub-bulletsGo
- (Applications): Add End Equipment (EE) ulinks to the Applications listGo
- (Functional Block Diagram): Updated the ulink to the TI Software Development Kits (SDKs)Go
- (Functional Block Diagram): Added a "JPEG Encode" block to the Multimedia main blockGo
- (Device Comparison): Updated the ulink to the TI Software Development Kits (SDKs) in the "To understand what device features are currently supported by TI Software Development Kits. …" NoteGo
- (Device Comparison): Add the "Motion JPEG Encoder" row to the tableGo
- (SDIO Electrical Characteristics): Changed VDDSHV5 power rail name,
where applicable, used to define the
VIL/VILSS/VIH/VIHSS/VOL/VOH
parameter values by referencing a generic power rail name (VDD), and added an
associated table noteGo
- (Recommended Operating Conditions for OTP eFuse Programming): Changed the
"VPP Slew Rate" parameter name to "VPP Power-up Slew Rate" to clarify the limit associated
with this parameter only applies during power-upGo
- (Power-Up Sequencing): Added note to clarify power rails must decay
below 300mv before initiating a new power-up sequenceGo
- (Power-Down Sequencing): Added note to clarify power rails must
decay below 300mv before initiating a new power-up sequenceGo
- (BOOTMODE Timing Requirements): Updated the description for
parameters RST23 and RST24Go
- (MCU_OSC0 LVCMOS Digital Clock Source): Added the new MCU_OSC0 LVCMOS
Digital Clock Source Requirements tableGo
- (CPSW3G RGMII Timing Conditions): Added operating voltage conditions
to the Input Slew Rate parameter to allow a relaxed slew rate when operating at
1.8VGo
- (I2C): Changed the maximum slew rate value from 0.8V/ns to 0.08V/ns
and added "when operating at 3.3V" to clarify the exception is not applicable to
1.8V operationGo
- (MMC0 Timing Requirements – HS400 Mode): Changed the maximum values
associated with parameters HS4001, HS4002, HS4003, and HS4004 from 500 to
475Go
- (MMC0 Switching Characteristics – HS400 Mode): Replaced the Delay
time parameters HS4008 and HS4009 with Output setup and Output hold parameters
HS4008, HS4009, HS40010, and HS40011Go
- (eMMC in – HS400 Mode – Transmitter Mode): Updated the timing
diagram to match the new definitions associated with parameters HS4008, HS4009,
HS40010, and HS40011Go
- (Device Nomenclature): Updated/Changed the package type (designator) form "AMH" to "AMW" in the orderable part numbers paragraphGo
- (Nomenclature Description): Updated/Changed the table to match the Standard Package Symbolization imageGo