SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Input Low Voltage | 0.3 × VDDS_OSC0 | V | |||
VILSS | Input Low Voltage Steady State | 0.3 × VDDS_OSC0 | V | |||
VIH | Input High Voltage | 0.7 × VDDS_OSC0 | V | |||
VIHSS | Input High Voltage Steady State | 0.7 × VDDS_OSC0 | V | |||
VHYS | Input Hysteresis Voltage | 200 | mV | |||
IIN | Input Leakage Current. | VI
= 1.8V or VI = 0V |
±10 | µA | ||
SRI(2) | Input Slew Rate | 18f(1) or 1.8E+6 |
V/s |