SLVS568E January 2005 – July 2025 TLV341 , TLV341A , TLV342 , TLV342S
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | Standard grade | 25°C | 0.3 | 4 | mV | ||
| Full range | 4.5 | |||||||
| A grade | 25°C | 0.3 | 1.25 | |||||
| 0°C to 125°C | 0.3 | 1.5 | ||||||
| –40°C to 125°C | 0.3 | 1.7 | ||||||
| αVIO | Average temperature coefficient of input offset voltage | Full range | 1.9 | μV/°C | ||||
| IIB | Input bias current | 25°C | 1 | 100 | pA | |||
| –40°C to 85°C | 375 | |||||||
| –40°C to 125°C | 3000 | |||||||
| IIO | Input offset current | 25°C | 6.6 | fA | ||||
| CMRR | Common-mode rejection ratio | 0 ≤ VICR ≤ 1.2V | 25°C | 60 | 85 | dB | ||
| Full range | 50 | |||||||
| kSVR | Supply-voltage rejection ratio | 1.8V ≤ V+ ≤ 5V | 25°C | 75 | 95 | dB | ||
| Full range | 65 | |||||||
| VICR | Common-mode input voltage range | CMRR ≥ 60dB | 25°C | 0 | 1.2 | V | ||
| AV | Large-signal voltage gain(2) | RL = 10kΩ to 1.35V | 25°C | 70 | 110 | dB | ||
| Full range | 60 | |||||||
| RL = 2kΩ to 1.35V | 25°C | 65 | 100 | |||||
| Full range | 55 | |||||||
| VO | Output swing (delta from supply rails) |
RL = 2kΩ to 1.35V | Low level | 25°C | 22 | 50 | mV | |
| Full range | 75 | |||||||
| High level | 25°C | 25 | 50 | |||||
| Full range | 75 | |||||||
| RL = 10kΩ to 1.35V | Low level | 25°C | 14 | 20 | ||||
| Full range | 25 | |||||||
| High level | 25°C | 7 | 20 | |||||
| Full range | 25 | |||||||
| ICC | Supply current (per channel) | 25°C | 150 | 200 | μA | |||
| Full range | 210 | |||||||
| IOS | Output short-circuit current | Sourcing | 25°C | 6 | 12 | mA | ||
| Sinking | 10 | 20 | ||||||
| SR | Slew rate | RL = 10kΩ(3) | 25°C | 0.9 | V/μs | |||
| GBW | Unity-gain bandwidth | RL = 10kΩ, CL = 200pF | 25°C | 2.2 | MHz | |||
| φm | Phase margin | RL = 100kΩ, CL = 200pF | 25°C | 55 | ° | |||
| Gm | Gain margin | RL = 100kΩ, CL = 200pF | 25°C | 15 | dB | |||
| Vn | Equivalent input noise voltage | f = 1kHz | 25°C | 33 | nV/√ Hz | |||
| In | Equivalent input noise current | f = 1kHz | 25°C | 0.001 | pA/√ Hz | |||
| THD | Total harmonic distortion | f = 1kHz, AV = 1, RL = 600Ω,
VI = 1 VPP |
25°C | 0.015% | ||||