9 Revision History
Changes from Revision D (February 2016) to Revision E (June 2025)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed typical supply current (per channel) at 25°C from 70μA to
150μA for both V+ = 1.8V and V+ = 5V supply
voltagesGo
- Changed maximum supply current (per channel) at 25°C from 150μA to
200μA for both V+ = 1.8V and V+ = 5V supply
voltagesGo
- Changed maximum supply current (per channel) at full temperature
range and V+ = 1.8V from 200μA to 210μAGo
- Changed maximum supply current (per channel) at full temperature
range and V+ = 5V from 200μA to 215μAGo
- Changed maximum recommended shutdown pin voltage from 0.5V to 0.2V
for both V+ = 1.8V and V+ = 5V supply
voltagesGo
Changes from Revision C (November 2007) to Revision D (February 2016)
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Removed DPK Package, and TLV344 part from the Pin Configuration
and Functions table Go