SLVS568E January 2005 – July 2025 TLV341 , TLV341A , TLV342 , TLV342S
PRODUCTION DATA
The TLV34xx devices are single and dual CMOS
operational amplifiers, respectively, with low-voltage, low-power, and rail-to-rail
output swing capabilities. The PMOS input stage offers an ultra-low input bias
current of 1pA (typical) and an offset voltage of
0.3mV (typical). For applications requiring excellent dc precision, the A grade
(TLV34xA) has a low offset voltage of 1.25mV (maximum) at 25°C.
These single-supply amplifiers are designed specifically for ultra-low-voltage (1.5V to 5V) operation, with a common-mode input voltage range that typically extends from –0.2V to 0.5V from the positive supply rail.
The TLV341 (single) and TLV342 (dual) in the RUG package also offer a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 45pA (typical). Offered in both the SOT-23 and smaller SC70 packages, the TLV341 is an excellent choice for the most space-constrained applications. The dual TLV342 is offered in the standard SOIC, VSSOP, and X2QFN packages.
An extended industrial temperature range from –40°C to 125°C makes the TLV34xx flexible for use in a wide variety of commercial and industrial applications.
| PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TLV341 | (SOT-23, 6) | 2.90mm × 1.60mm |
| (SC70, 6) | 2.00mm × 1.25mm | |
| (SOT, 6) | 1.60mm × 1.20mm | |
| TLV342 | (SOIC, 8) | 4.90mm × 3.91mm |
| (VSSOP, 8) | 3.00mm × 3.00mm | |
| (X2QFN, 10) | 1.50mm × 2.00mm | |
| TLV342S | (X2QFN, 10) | 1.50mm × 2.00mm |