SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This register is used to configure the low temperature comparator threshold of the device. The limit is formatted in a 16-bit two's complement format with a LSB (Least Significant Bit) equal to 0.0078125 °C. The default value on start-up is 2580h or 75 °C.
Return to Register Map.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TLow_Limit[15:8] | |||||||
| R/W-25h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TLow_Limit[7:0] | |||||||
| R/W-80h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | TLow_Limit[15:0] | R/W | 2580h | 16-bit temperature low limit setting to be used to program the temperature comparator hysteresis. Temperature low limit is represented by a 16-bit, two's complement word with an LSB equal to 0.0078125 °C. The default setting for this is 75 °C. |