SNIS237A December 2024 – April 2025 TMP118
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| POINTER | TYPE | RESET | ACRONYM | REGISTER NAME | SECTION |
|---|---|---|---|---|---|
|
0h (default pointer) |
R |
0000h |
Temp_Result |
Temperature Register | |
|
1h |
R/W |
60B0h |
Configuration |
Configuration Register | |
|
2h |
R/W |
2580h |
TLow_Limit |
Temperature Low Limit | |
|
3h |
R/W |
2800h |
THigh_Limit |
Temperature High Limit | |
|
Bh |
R |
1180h |
Device_ID |
Device ID | |
|
Ch |
R |
xxxxh |
Unique_ID0 |
NIST Data 0 Register | |
|
Dh |
R |
xxxxh |
Unique_ID1 |
NIST Data 1 Register | |
|
Eh |
R |
xxxxh |
Unique_ID2 |
NIST Data 2 Register |
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| RC | R | Read |
| C | to Clear | |
| R-0 | R | Read |
| -0 | Returns 0s | |
| Write Type | ||
| W | W | Write |
| W0CP | W | W |
| 0C | 0 to clear | |
| P | Requires privileged access | |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |