SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Input X-BAR is used to route any GPIO input to the ADC, eCAP, and ePWM peripherals as well as to external interrupts (XINT) (see Figure 5-7). Table 5-4 shows the input X-BAR destinations. For details on configuring the Input X-BAR, see the Crossbar (X-BAR) chapter of the TMS320F2837xS Real-Time Microcontrollers Technical Reference Manual .
| INPUT | DESTINATIONS |
|---|---|
| INPUT1 | EPWM[TZ1,TRIP1], EPWM X-BAR, Output X-BAR |
| INPUT2 | EPWM[TZ2,TRIP2], EPWM X-BAR, Output X-BAR |
| INPUT3 | EPWM[TZ3,TRIP3], EPWM X-BAR, Output X-BAR |
| INPUT4 | XINT1, EPWM X-BAR, Output X-BAR |
| INPUT5 | XINT2, ADCEXTSOC, EXTSYNCIN1, EPWM X-BAR, Output X-BAR |
| INPUT6 | XINT3, EPWM[TRIP6], EXTSYNCIN2, EPWM X-BAR, Output X-BAR |
| INPUT7 | ECAP1 |
| INPUT8 | ECAP2 |
| INPUT9 | ECAP3 |
| INPUT10 | ECAP4 |
| INPUT11 | ECAP5 |
| INPUT12 | ECAP6 |
| INPUT13 | XINT4 |
| INPUT14 | XINT5 |